Loading...

Slip Resistant Antibacterial Boots High Grip HG2000N Super Black

Brand :
MIDORI ANZEN

Caution

    Product Description

    A boot with a high grip sole for workplaces where not slipping is of highest importance for safety.
    [Features]
    · Triple effects of the special combination of materials, the slip-resistant sole design, and the reinforced structure that supports it.
    · Maximum classification of 5 for non-slip performance as stipulated in the safety and work shoe technology guidelines (1 to 5 *non-applicable type for powder workplaces, etc. available).
    · Clog-resistant design prevents degradation of non-slip properties from clogging of the sole.
    · The boots have an upper that combines chemical resistance and oil resistance.
    · The injection molded sole provides excellent abrasion resistance and slip resistance.
    · Sole does not peel off even when used in hard sites.
    [Applications]
    · For slippery workplaces such as kitchens and wet locations.

    Slip Resistant Antibacterial Boots High Grip HG2000N Super Black | MIDORI ANZEN | MISUMI India