- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Toe Box Work Shoes DSF-01, black
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (cm) |
|
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
24.5 |
1 Pair |
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
25 |
1 Pair |
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
26 |
1 Pair |
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
27.5 |
1 Pair |
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
28 |
1 Pair |
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
29 |
1 Pair |
Basic Specifications
-
- Product Model
- Work shoes
-
- Shape
- Low shoes
-
- Antistatic shoes
- x
-
- Instep cover type
- With laces
-
- Color
- Black series
-
- Standard
- JSAA standard product
-
- Toecap
- Included
-
- Manufacturing Method
- I Type
-
- Color Details
- Black
-
- Material Quality
- Toe Box: Steel, Instep: Chrome Leather/Artificial Leather, Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
-
- Sales Unit
- 1 Pair
-
-
- 1 Pair
Product Description
Basic steel toe box. JSAA standard A-type certified safety performance.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (cm) |
|
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
24.5 |
1 Pair |
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
25 |
1 Pair |
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
26 |
1 Pair |
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
27.5 |
1 Pair |
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
28 |
1 Pair |
|
₹ 4,300.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
29 |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy