(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Anti-slip Lightweight Work Shoes High-grip H-700N Pink

Super Anti-slip Lightweight Work Shoes High-grip H-700N Pink

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,563.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Color
    Red series
  • Standard
    Without standards
  • Toecap
    None
  • Manufacturing Method
    C Model
  • Color Details
    Pink
  • Material Quality
    Upper Cover: Artificial Leather; Inlay: Poly U Insole (Antibacterial and Odor-Resistant); Sole: EVA: Synthetic Rubber
  • Detail Description
    With slip sign
  • Sales Unit
    1 Pair
  • 1 Pair

Product Description

"High Grip" for workplaces where not slipping is of highest importance for safety. The sole is designed to be slip resistant, providing proper support for feet susceptible to slipping.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list