Toe Box Sneakers, Sky Walker MPV-01

Caution
Product Description
Resistant to stuffiness, with outstanding breathability (shoe width: EEE).
[Features]
· Has a wide resin toe box that is lightweight yet provides the same level of safety as a steel toe box, minimizing compression on the foot.
· Compared with Midori safety steel toe caps, the weight is reduced by 40 g per shoe and the width is increased by 4 mm. Comfortable fit.
· Heat inside the shoe is efficiently released from the vents in the sole. The vents are on the sides of the shoe, so they are resistant to penetration by contaminants and water.
· The mesh material on the side has excellent breathability, and improves comfort through a synergistic effect with the ventilated sole.
· A 2-layer sole comprised of foam EVA and synthetic rubber. Lightweight, with excellent cushioning.
· The heel section has a reflector that reflects light. You can communicate your position even at night for peace of mind.
[Applications]
· Ideal for workplaces that demand comfortable footwork, including logistics drivers and those performing warehouse work.