(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-lightweight Anti-slip Work Shoes High-grip H-815 White

Ultra-lightweight Anti-slip Work Shoes High-grip H-815 White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 4,477.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2125020803
2125020804
2125020805
2125020806
2125020807
2125020808
2125020809
2125020810
2125020811
2125020812
2125020813
2125020814
2125020815
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 22 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 22.5 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 23 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 23.5 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 24 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 24.5 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 25 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 25.5 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 26 1 Pair

₹ 4,477.71

1 Piece(s) 11 Day(s) or more 26.5 1 Pair

₹ 4,477.71

1 Piece(s) 11 Day(s) or more 27 1 Pair

₹ 4,477.71

1 Piece(s) 11 Day(s) or more 27.5 1 Pair

₹ 4,477.71

1 Piece(s) 11 Day(s) or more 28 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Magic style
  • Color
    White series
  • Standard
    Without standards
  • Toecap
    None
  • Manufacturing Method
    C Model
  • Color Details
    White
  • Material Quality
    Upper Cover: Artificial Leather; Insole: EVA Insole (Antibacterial and Odor-Resistant); Sole: Compressed EVA Sponge
  • Sales Unit
    1 Pair
  • 1 Pair

Product Description

"High Grip" for workplaces where not slipping is of highest importance for safety. The sole is designed to be slip resistant, providing proper support for feet susceptible to slipping.

Part Number
2125020803
2125020804
2125020805
2125020806
2125020807
2125020808
2125020809
2125020810
2125020811
2125020812
2125020813
2125020814
2125020815
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 22 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 22.5 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 23 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 23.5 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 24 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 24.5 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 25 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 25.5 1 Pair

₹ 4,486.62

1 Piece(s) 11 Day(s) or more 26 1 Pair

₹ 4,477.71

1 Piece(s) 11 Day(s) or more 26.5 1 Pair

₹ 4,477.71

1 Piece(s) 11 Day(s) or more 27 1 Pair

₹ 4,477.71

1 Piece(s) 11 Day(s) or more 27.5 1 Pair

₹ 4,477.71

1 Piece(s) 11 Day(s) or more 28 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

Loading...

Ultra-lightweight Anti-slip Work Shoes High-grip H-815 White

Ultra-lightweight Anti-slip Work Shoes High-grip H-815 White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 4,477.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list