(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-lightweight Anti-slip Work Shoes High-grip H-800 Black

Ultra-lightweight Anti-slip Work Shoes High-grip H-800 Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,776.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2125020204
2125020205
2125020206
2125020207
2125020208
2125020209
2125020210
2125020211
2125020212
2125020213
2125020214
2125020215
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 22.5 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 23 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 23.5 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 24 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 24.5 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 25 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 25.5 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 26 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 26.5 1 Pair

₹ 3,989.69

1 Piece(s) 11 Day(s) or more 27 1 Pair

₹ 3,989.69

1 Piece(s) 11 Day(s) or more 27.5 1 Pair

₹ 3,989.69

1 Piece(s) 11 Day(s) or more 28 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Manufacturing Method
    C Model
  • Color Details
    Black
  • Material Quality
    Upper Cover: Artificial Leather; Insole: EVA Insole (Antibacterial and Odor-Resistant); Sole: Compressed EVA Sponge
  • Sales Unit
    1 Pair
  • 1 Pair

Product Description

"High Grip" for workplaces where not slipping is of highest importance for safety. The sole is designed to be slip resistant, providing proper support for feet susceptible to slipping.

Part Number
2125020204
2125020205
2125020206
2125020207
2125020208
2125020209
2125020210
2125020211
2125020212
2125020213
2125020214
2125020215
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 22.5 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 23 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 23.5 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 24 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 24.5 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 25 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 25.5 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 26 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 26.5 1 Pair

₹ 3,989.69

1 Piece(s) 11 Day(s) or more 27 1 Pair

₹ 3,989.69

1 Piece(s) 11 Day(s) or more 27.5 1 Pair

₹ 3,989.69

1 Piece(s) 11 Day(s) or more 28 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon