(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-lightweight Anti-slip Work Shoes High-grip H-800 White

Ultra-lightweight Anti-slip Work Shoes High-grip H-800 White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 3,776.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2125020004
2125020005
2125020006
2125020007
2125020008
2125020009
2125020010
2125020011
2125020012
2125020013
2125020014
2125020015
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 22.5 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 23 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 23.5 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 24 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 24.5 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 25 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 25.5 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 26 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 26.5 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 27 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 27.5 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 28 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Color
    White series
  • Standard
    Without standards
  • Toecap
    None
  • Manufacturing Method
    C Model
  • Color Details
    White
  • Material Quality
    Upper Cover: Artificial Leather; Insole: EVA Insole (Antibacterial and Odor-Resistant); Sole: Compressed EVA Sponge
  • Sales Unit
    1 Pair
  • 1 Pair

Product Description

"High Grip" for workplaces where not slipping is of highest importance for safety. The sole is designed to be slip resistant, providing proper support for feet susceptible to slipping.

Part Number
2125020004
2125020005
2125020006
2125020007
2125020008
2125020009
2125020010
2125020011
2125020012
2125020013
2125020014
2125020015
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 22.5 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 23 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 23.5 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 24 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 24.5 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 25 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 25.5 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 26 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 26.5 1 Pair

₹ 3,781.64

1 Piece(s) 11 Day(s) or more 27 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 27.5 1 Pair

₹ 3,776.51

1 Piece(s) 11 Day(s) or more 28 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list