(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Work Shoes ELEPASS 307 White

Anti-Static Work Shoes ELEPASS 307 White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 5,294.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2105100803
2105100804
2105100805
2105100806
2105100807
2105100808
2105100809
2105100810
2105100811
2105100812
2105100813
2105100814
2105100815
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

₹ 5,559.64

1 Piece(s) 8 Day(s) or more 22 1 Pair

₹ 5,559.64

1 Piece(s) 5 Day(s) or more 22.5 1 Pair

₹ 5,564.76

1 Piece(s) 8 Day(s) or more 23 1 Pair

₹ 5,564.76

1 Piece(s) 5 Day(s) or more 23.5 1 Pair

₹ 5,564.76

1 Piece(s) 5 Day(s) or more 24 1 Pair

₹ 5,564.76

1 Piece(s) 5 Day(s) or more 24.5 1 Pair

₹ 5,564.76

1 Piece(s) 8 Day(s) or more 25 1 Pair

₹ 5,564.76

1 Piece(s) 8 Day(s) or more 25.5 1 Pair

₹ 5,564.76

1 Piece(s) 5 Day(s) or more 26 1 Pair

₹ 5,564.76

1 Piece(s) 5 Day(s) or more 26.5 1 Pair

₹ 5,564.76

1 Piece(s) 8 Day(s) or more 27 1 Pair

₹ 5,294.09

1 Piece(s) 5 Day(s) or more 27.5 1 Pair

₹ 5,294.09

1 Piece(s) 5 Day(s) or more 28 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style
  • Color
    White series
  • Standard
    JIS standard product
  • Toecap
    None
  • Manufacturing Method
    C Model
  • Color Details
    White
  • Material Quality
    Upper Cover: Artificial Leather and Mesh; Inlay: EVA Cup Insole (Antibacterial and Odor-Resistant); Sole: EVA: Synthetic Rubber
  • Sales Unit
    1 Pair
  • 1 Pair

Product Description

An antistatic work shoe that discharges static electricity through the sole of the shoe, preventing sparks. Supports a wide range of applications, from electronic equipment manufacturing to clean room work.

Part Number
2105100803
2105100804
2105100805
2105100806
2105100807
2105100808
2105100809
2105100810
2105100811
2105100812
2105100813
2105100814
2105100815
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

₹ 5,559.64

1 Piece(s) 8 Day(s) or more 22 1 Pair

₹ 5,559.64

1 Piece(s) 5 Day(s) or more 22.5 1 Pair

₹ 5,564.76

1 Piece(s) 8 Day(s) or more 23 1 Pair

₹ 5,564.76

1 Piece(s) 5 Day(s) or more 23.5 1 Pair

₹ 5,564.76

1 Piece(s) 5 Day(s) or more 24 1 Pair

₹ 5,564.76

1 Piece(s) 5 Day(s) or more 24.5 1 Pair

₹ 5,564.76

1 Piece(s) 8 Day(s) or more 25 1 Pair

₹ 5,564.76

1 Piece(s) 8 Day(s) or more 25.5 1 Pair

₹ 5,564.76

1 Piece(s) 5 Day(s) or more 26 1 Pair

₹ 5,564.76

1 Piece(s) 5 Day(s) or more 26.5 1 Pair

₹ 5,564.76

1 Piece(s) 8 Day(s) or more 27 1 Pair

₹ 5,294.09

1 Piece(s) 5 Day(s) or more 27.5 1 Pair

₹ 5,294.09

1 Piece(s) 5 Day(s) or more 28 1 Pair

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list