(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Work Shoes ELEPASS Clean Boots SU551 White

Anti-Static Work Shoes ELEPASS Clean Boots SU551 White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,378.49 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Half boots
  • Antistatic shoes
  • Instep cover type
    Fastener
  • Color
    White series
  • Standard
    JIS standard product
  • Toecap
    None
  • Manufacturing Method
    I Type
  • Color Details
    White
  • Material Quality
    Upper Cover: Artificial Leather; Tube: Polyester, Polyester Mesh; Sole: New Double Layered Foam Polyurethane Sole (Super PU)
  • Sales Unit
    1 Pair
  • 1 Pair

Product Description

An antistatic work shoe that discharges static electricity through the sole of the shoe, preventing sparks. Supports a wide range of applications, from electronic equipment manufacturing to clean room work.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list