Loading...

Antistatic Work Shoes, ELEPASS Cool Light N

Brand :
MIDORI ANZEN

Caution

    Product Description

    A work shoe that rapidly discharges static electricity from the body through the sole of the shoe.
    [Features]
    · Employs a 1-layer foam polyurethane sole that is lightweight and has excellent cushioning.
    · Discharges static electricity through the sole of the shoe, preventing sparks.
    · The breathable mesh with 2-layer structure, or the sole with ventilated structure, achieve high breathability.
    · Can be used by both men and women, with sizes ranging from small to large.
    · Compliant with JIS T8103 for general anti-electrostatic footwear, and IEC61340-4-3 (Environmental Class1-Dissipative).
    · With one shoe weighing 420 g (L size), it is resistant to fatigue even when used for long periods of time.
    [Applications]
    · Supports a wide range of applications, from electronic equipment manufacturing to clean room work.