Anti-Static Work Shoes ELEPASS Cool N Gray

Caution
Product Description
A work shoe that rapidly discharges static electricity from the body through the sole of the shoe. (Gray)
[Features]
· Employs a 1-layer foam polyurethane sole that is lightweight and has excellent cushioning.
· Anti-static shoes that discharge static electricity through the sole of the shoe, preventing sparks.
· The breathable mesh with 2-layer structure, or the sole with ventilated structure, achieve high breathability, reducing unpleasant stuffiness inside the shoe.
· Can be used by both men and women, with sizes ranging from small to large.
· Compliant with JIS T8103 for general anti-electrostatic footwear, and IEC61340-4-3 (Environmental Class1-Dissipative).
· With one shoe weighing 460 g (L size), it is resistant to fatigue even when used for long periods of time.
[Applications]
· Supports a wide range of applications, from electronic equipment manufacturing to clean room work.