(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Work Shoes PS-15S White

Anti-Static Work Shoes PS-15S White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,601.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2100001201
2100001202
2100001204
2100001210
2100001214
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

₹ 3,601.22

1 Piece(s) 10 Day(s) or more 21 1 Pair

₹ 3,601.22

1 Piece(s) 10 Day(s) or more 21.5 1 Pair

₹ 3,601.22

1 Piece(s) 5 Day(s) or more 22.5 1 Pair

₹ 3,601.22

1 Piece(s) 5 Day(s) or more 25.5 1 Pair

₹ 3,615.25

1 Piece(s) 5 Day(s) or more 27.5 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style
  • Color
    White series
  • Standard
    JIS standard product
  • Toecap
    None
  • Manufacturing Method
    C Model
  • Color Details
    White
  • Material Quality
    Upper Cover: Artificial Leather and Mesh; Insole: EVA Insole; Sole: Single Layered Foam Polyurethane Sole
  • Sales Unit
    1 Pair
  • 1 Pair

Product Description

A work shoe that rapidly discharges static electricity from the body through the sole of the shoe.
[Features]
· Uses lightweight and abrasion-resistant foam polyurethane for the sole.
· Discharges static electricity through the sole of the shoe, preventing sparks.
· Has two independent Magic Tape straps for perfect fit at the tip of the foot and instep.
· Can be used by both men and women, with sizes ranging from small to large.
· Compliance with JIS T8103 standard for general anti-electrostatic footwear.
· Compliant with IEC61340-4-3 (Environmental Class1-Dissipative).
[Applications]
· Supports a wide range of applications, from electronic equipment manufacturing and clean room work to work in the medical field.

Part Number
2100001201
2100001202
2100001204
2100001210
2100001214
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

₹ 3,601.22

1 Piece(s) 10 Day(s) or more 21 1 Pair

₹ 3,601.22

1 Piece(s) 10 Day(s) or more 21.5 1 Pair

₹ 3,601.22

1 Piece(s) 5 Day(s) or more 22.5 1 Pair

₹ 3,601.22

1 Piece(s) 5 Day(s) or more 25.5 1 Pair

₹ 3,615.25

1 Piece(s) 5 Day(s) or more 27.5 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon