Loading...

Anti-Static Safety Shoes High Verde Comfort CF110 Anti-Static

Brand :
MIDORI ANZEN

Caution

    Product Description

    These safety shoes provide advanced comfort, to the extent that you will forget you are wearing them.
    [Features]
    · Wide resin toe caps that reduce pressure on the toes are lightweight, while offering the same level of protection as steel toe caps. Compared with MIDORI ANZEN steel toe caps, the weight is reduced by 40 g per shoe and the width is increased by 4 mm. This allows you to stretch out your big toes, reducing the pressure on all your toes.
    · Comfortable design based on data for 7,500 foot types.
    · Less stumbling thanks to "balanced design" that improves weight balance, makes walking more comfortable and cuts fatigue.
    · Soles marked with slip marks at 3 locations to visually indicate when replacement is required.
    · Allows static electricity to escape from the sole to prevent sparks.
    [Applications]
    · Non-slip properties make this shoe suitable for work on floors which are slippery due to oil, water etc. It can be used in a wide range of applications, such as in service industries, etc.