(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Comfortable Safety Shoes, High Verde Comfort CF110

Comfortable Safety Shoes, High Verde Comfort CF110

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of 1302043815

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Manufacturing Method
    I Type
  • Color Details
    Black
  • Material Quality
    Toe Box: Wide Plastic, Instep: Chrome Leather (Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
  • Detail Description
    With slip sign
  • Sales Unit
    1 Pair
  • 1 Pair

Loading...

Part Number
1302043815
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,179.20

1 Piece(s) 5 Day(s) or more 1 Pair

Product Description

These safety shoes provide advanced comfort, to the extent that you will forget you are wearing them.
[Features]
· Designed for comfort by considering how to achieve the ideal fit from every angle.
· Wide resin toe caps reduce pressure on toes.
· Comfortable design based on data for 7,500 foot types.
· Get comfortable by stretching out your big toes.
· Wide resin toe caps reduce pressure on toes.
· Lightweight, but with the same level of safety as steel toe caps.
[Applications]
· Health-conscious design for working people with wide-type resin toe caps to protect your toes.

Specifications of 1302043815

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Manufacturing Method
    I Type
  • Color Details
    Black
  • Material Quality
    Toe Box: Wide Plastic, Instep: Chrome Leather (Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
  • Detail Description
    With slip sign
  • Sales Unit
    1 Pair
  • 1 Pair

Loading...

Part Number
1302043815
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,179.20

1 Piece(s) 5 Day(s) or more 1 Pair

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list