(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1204000411 |
1204000413 |
1204000415 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
|
---|---|---|---|---|---|---|
₹ 7,468.85 |
1 Piece(s) | 5 Day(s) or more | 26 | 1 Pair | ||
₹ 7,468.85 |
1 Piece(s) | 17 Day(s) or more | 27 | 1 Pair | ||
₹ 7,468.85 |
1 Piece(s) | 6 Day(s) or more | 28 | 1 Pair |
High-performance safety shoes which offer a comfortable fit, are good for walking and running, and resist slipping.
[Features]
· Wide resin toe caps are lightweight and reduce pressure on the toes, while offering the same level of protection as steel toe caps.
· Compared with MIDORI ANZEN steel toe caps, the weight is reduced by 40 g per shoe and the width is increased by 4 mm. Comfortable to wear.
· 3D-footbed fits to the shape of the soles of your feet. Bowl-shape heel portions hold your heels comfortably and reduce slippage of your feet within the shoe.
· Arch cushion and mid-foot pad of the PE cup insole act as springs for the feet, reducing the load on your feet.
· Prevents stumbling with increased toe spring and protrusion-free design.
· EVA cup insole provides antimicrobial and deodorant effects. Artificial leather part is 100% recycled artificial leather.
[Applications]
· Ideal for work which requires light footwork, such as delivery driving, warehouse work etc.
Part Number |
---|
1204000411 |
1204000413 |
1204000415 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
|
---|---|---|---|---|---|---|
₹ 7,468.85 |
1 Piece(s) | 5 Day(s) or more | 26 | 1 Pair | ||
₹ 7,468.85 |
1 Piece(s) | 17 Day(s) or more | 27 | 1 Pair | ||
₹ 7,468.85 |
1 Piece(s) | 6 Day(s) or more | 28 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy