(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Duct-In Cutter

Duct-In Cutter
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

For fine cutting work from inside duct pipes protruding from walls. For cutting beyond wall surfaces. For preventing scratches on wallpaper in interior machining work.

[Features]
· Can be attached to and removed from impact drivers with one touch thanks to its hex shaft (6.35 mm) spindle.
· By removing the hex shaft (6.35 mm) spindle, it can also be directly mounted to 100 mm disc grinders.
· Utilizes a top surface guide for parallel cutting along a duct pipe top surface.
· Cut length is adjustable (20-60 mm depth) by adjusting the position of the top surface guide

Duct-In Cutter
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
DC-38
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,270.44

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Parts, Accessories Part Type Other Details Type Duct-In Cutter
Maximum Cutting Thickness(mm) 7.0 Compatible Cutting Capacity Aluminum Flexible Pipe / PVC Pipe / Spiral Duct / Void Pipe, etc. JAN Code 4986362180931
Features With hexagonal shaft (6.35 mm) spindle, it is instantaneously detached and attached to impact driver with one operation. By removing hexagonal shaft (6.35 mm) spindle, it can be directly set to a 100 mm disc grinder. Equipped with top surface guide that enables parallel cut along with duct pipe top surface. Cut length is adjustable (20-60 mm depth) by adjusting the position of top surface guide. Motor for use Impact Screwdriver (12 V or more) Charging Drill Screwdriver (12 V or more) Electric Drill (For Rotation) 100 mm Disc Grinder (M10XP1.5)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list