(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inside Cutter

Inside Cutter
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product in the image is "ISE41".

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

For cutting stand-up PVC pipes from the inside.

[Features]
· Cutting work is stabilized by the guide roller and top receiving disc mechanism that support high-speed rotation.
· Cut length is adjustable (depth) by adjusting the position of the top receiving disc

Inside Cutter
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product in the image is "ISE41".

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
HIS46DG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 24,066.20

1 Piece(s) 10 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Parts, Accessories Part Type Inside Cutter Details Type Inside Cutter
Maximum Cutting Thickness(mm) 10.5 Compatible Cutting Capacity PVC Pipe VU50-VU300/PVC Pipe VP50-VP200 JAN Code 4986362180078
Features Thanks to the mechanism of the guide roller and rotation thrust supporting the high-speed rotation received, the worker can initiate cutting work from a specific position without changing their working position. The mobile adjustment for the rotation thrust allows for changes to the length of the cuts (with a maximum length of 150 mm). It is a Grip and Rotation Guide Roller that speeds up and stabilizes cutting work. Motor for use 100 mm Disc grinder (M10XP1.5) angle electric drill
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language