(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-56302 All-Weather Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,972.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
56302-008-3L
56302-008-4L
56302-008-L
56302-008-LL
56302-008-M
56302-008-S
56302-010-L
56302-010-M
56302-010-S
56302-014-3L
56302-014-LL
56302-014-M
56302-014-S
56302-016-3L
56302-016-4L
56302-016-L
56302-016-LL
56302-016-M
56302-016-S
56302-063-3L
56302-063-4L
56302-063-L
56302-063-LL
56302-063-M
56302-063-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Mixing Ratio Material Color Details JAN Code Button 1 Fastener 1 Contents

₹ 7,716.18

1 Piece(s) 8 Day(s) or more Navy Blue 3L 83 96 to 102 100% nylon 3-layer Mini-Rip Navy 4548413797057 Plastic Coil (slider: metal) 1 pc.

₹ 7,716.18

1 Piece(s) 8 Day(s) or more Navy Blue 4L 84 102 to 112 100% nylon 3-layer Mini-Rip Navy 4548413797064 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Navy Blue L 78 82 to 90 100% nylon 3-layer Mini-Rip Navy 4548413797033 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Navy Blue LL 82 90 to 96 100% nylon 3-layer Mini-Rip Navy 4548413797040 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Navy Blue M 75 76 to 82 100% nylon 3-layer Mini-Rip Navy 4548413797026 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Navy Blue S 72 70 to 76 100% nylon 3-layer Mini-Rip Navy 4548413797019 Plastic Coil (slider: metal) 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Black L - - - - Black - - - 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Black M - - - - Black - - - 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Black S - - - - Black - - - 1 pc.

₹ 7,038.22

1 Piece(s) 5 Day(s) or more Gray 3L - - - - Charcoal - - - 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Gray LL - - - - Charcoal - - - 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Gray M - - - - Charcoal - - - 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Gray S - - - - Charcoal - - - 1 pc.

₹ 7,716.18

1 Piece(s) 8 Day(s) or more Blue 3L 83 96 to 102 100% nylon 3-layer Mini-Rip Steel blue 4548413797248 Plastic Coil (slider: metal) 1 pc.

₹ 7,716.18

1 Piece(s) 8 Day(s) or more Blue 4L 84 102 to 112 100% nylon 3-layer Mini-Rip Steel blue 4548413797255 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Blue L 78 82 to 90 100% nylon 3-layer Mini-Rip Steel blue 4548413797224 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Blue LL 82 90 to 96 100% nylon 3-layer Mini-Rip Steel blue 4548413797231 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Blue M 75 76 to 82 100% nylon 3-layer Mini-Rip Steel blue 4548413797217 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Blue S 72 70 to 76 100% nylon 3-layer Mini-Rip Steel blue 4548413797200 Plastic Coil (slider: metal) 1 pc.

₹ 7,716.18

1 Piece(s) 13 Day(s) or more Orange 3L 83 96 to 102 100% nylon 3-layer Mini-Rip Orange 4548413797378 Plastic Coil (slider: metal) 1 pc.

₹ 7,716.18

1 Piece(s) 13 Day(s) or more Orange 4L 84 102 to 112 100% nylon 3-layer Mini-Rip Orange 4548413797385 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Orange L 78 82 to 90 100% nylon 3-layer Mini-Rip Orange 4548413797354 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Orange LL 82 90 to 96 100% nylon 3-layer Mini-Rip Orange 4548413797361 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Orange M 75 76 to 82 100% nylon 3-layer Mini-Rip Orange 4548413797347 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Orange S 72 70 to 76 100% nylon 3-layer Mini-Rip Orange 4548413797330 Plastic Coil (slider: metal) 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Contents
    1 pc.

Product Description

Weatherproof pants made of the world's most waterproof, moisture permeable and low condensation material.
[Features]
· Cold resistant: Water resistance pressure 30,000 mm, water-vapor permeability 16,000 g.
· Seamless specification: Seams around the buttocks have been removed.
· Improved waterproofing around the buttocks.
· Long bottom zipper: Allows for easy removal of the pants portion even while wearing shoes with a zipper opening at the knee position.
· Hem adjustment system: Reduces bagginess by squeezing the hem using rubber adjusters.
[Applications]
· For work outdoors or in the rain.

Part Number
56302-008-3L
56302-008-4L
56302-008-L
56302-008-LL
56302-008-M
56302-008-S
56302-010-L
56302-010-M
56302-010-S
56302-014-3L
56302-014-LL
56302-014-M
56302-014-S
56302-016-3L
56302-016-4L
56302-016-L
56302-016-LL
56302-016-M
56302-016-S
56302-063-3L
56302-063-4L
56302-063-L
56302-063-LL
56302-063-M
56302-063-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Mixing Ratio Material Color Details JAN Code Button 1 Fastener 1 Contents

₹ 7,716.18

1 Piece(s) 8 Day(s) or more Navy Blue 3L 83 96 to 102 100% nylon 3-layer Mini-Rip Navy 4548413797057 Plastic Coil (slider: metal) 1 pc.

₹ 7,716.18

1 Piece(s) 8 Day(s) or more Navy Blue 4L 84 102 to 112 100% nylon 3-layer Mini-Rip Navy 4548413797064 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Navy Blue L 78 82 to 90 100% nylon 3-layer Mini-Rip Navy 4548413797033 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Navy Blue LL 82 90 to 96 100% nylon 3-layer Mini-Rip Navy 4548413797040 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Navy Blue M 75 76 to 82 100% nylon 3-layer Mini-Rip Navy 4548413797026 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Navy Blue S 72 70 to 76 100% nylon 3-layer Mini-Rip Navy 4548413797019 Plastic Coil (slider: metal) 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Black L - - - - Black - - - 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Black M - - - - Black - - - 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Black S - - - - Black - - - 1 pc.

₹ 7,038.22

1 Piece(s) 5 Day(s) or more Gray 3L - - - - Charcoal - - - 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Gray LL - - - - Charcoal - - - 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Gray M - - - - Charcoal - - - 1 pc.

₹ 6,972.58

1 Piece(s) 5 Day(s) or more Gray S - - - - Charcoal - - - 1 pc.

₹ 7,716.18

1 Piece(s) 8 Day(s) or more Blue 3L 83 96 to 102 100% nylon 3-layer Mini-Rip Steel blue 4548413797248 Plastic Coil (slider: metal) 1 pc.

₹ 7,716.18

1 Piece(s) 8 Day(s) or more Blue 4L 84 102 to 112 100% nylon 3-layer Mini-Rip Steel blue 4548413797255 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Blue L 78 82 to 90 100% nylon 3-layer Mini-Rip Steel blue 4548413797224 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Blue LL 82 90 to 96 100% nylon 3-layer Mini-Rip Steel blue 4548413797231 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Blue M 75 76 to 82 100% nylon 3-layer Mini-Rip Steel blue 4548413797217 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Blue S 72 70 to 76 100% nylon 3-layer Mini-Rip Steel blue 4548413797200 Plastic Coil (slider: metal) 1 pc.

₹ 7,716.18

1 Piece(s) 13 Day(s) or more Orange 3L 83 96 to 102 100% nylon 3-layer Mini-Rip Orange 4548413797378 Plastic Coil (slider: metal) 1 pc.

₹ 7,716.18

1 Piece(s) 13 Day(s) or more Orange 4L 84 102 to 112 100% nylon 3-layer Mini-Rip Orange 4548413797385 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Orange L 78 82 to 90 100% nylon 3-layer Mini-Rip Orange 4548413797354 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Orange LL 82 90 to 96 100% nylon 3-layer Mini-Rip Orange 4548413797361 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Orange M 75 76 to 82 100% nylon 3-layer Mini-Rip Orange 4548413797347 Plastic Coil (slider: metal) 1 pc.

₹ 7,646.55

1 Piece(s) 8 Day(s) or more Orange S 72 70 to 76 100% nylon 3-layer Mini-Rip Orange 4548413797330 Plastic Coil (slider: metal) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1