(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

VISION VERDE Protective Glasses VS-301F, can be worn with glasses (Anti-Fog)

VISION VERDE Protective Glasses VS-301F, can be worn with glasses (Anti-Fog)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of 4012700060

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    NA
  • Frame color
    Blue
  • Dimensions(mm)
    W162×H65×D162
  • Material
    Lens material: Polycarbonate; Temple: Polycarbonate, Elastomer; Brow-guard: Elastomer; Lens Coating: Double Sided Anti-Fog Coating
  • Quantity
    1 pc.

Loading...

Part Number
4012700060
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 1,819.07

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Product Description

Protective glasses with a hard-coated lens that is resistant to scratching and chemicals.
[Features]
· Large lens ensures a wide field of view. Can be used with prescription glasses.
· Anti-fogging and improved durability with a new anti-fog treatment on both sides of the lens.
· Has flexible rubber temples for comfortable ear contact, and reduces the intrusion of dust.
· Easily disposable due to metal-free specifications.
· Blocks 99.9% of ultraviolet light to keep your eyes comfortable.
· Performance conforms to JIS T8147 standard.· Conforms to ANSI Z87.1 standards.
[Applications]
· Ideal for workplaces where there is airborne debris, and for use by guests on factory visits.

Specifications of 4012700060

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    NA
  • Frame color
    Blue
  • Dimensions(mm)
    W162×H65×D162
  • Material
    Lens material: Polycarbonate; Temple: Polycarbonate, Elastomer; Brow-guard: Elastomer; Lens Coating: Double Sided Anti-Fog Coating
  • Quantity
    1 pc.

Loading...

Part Number
4012700060
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 1,819.07

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Loading...

VISION VERDE Protective Glasses VS-301F, can be worn with glasses (Anti-Fog)

VISION VERDE Protective Glasses VS-301F, can be worn with glasses (Anti-Fog)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list