- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pickup Tool (Magnet Type)
Specifications of MP-2
-
- Type
- Magnetic Tool
-
- Overall Length(mm)
- 600
-
- Total Length(mm)
- 600
-
- Maximum Magnetic Attraction(g)
- 500
-
- Surface Magnetic Force(Gauss)
- 3500
-
- Product Width(mm)
- 25
-
- Product Height(mm)
- 600
-
- Product Depth(mm)
- 25
-
- Product Weight(g)
- 80
-
- Specifications
- Magnet Type
-
- Mass(g)
- 80
-
- Intended Use
- To pick up screws or tools etc. in spaces where the hand cannot reach.
-
- Function 1
- The flexible shaft allows for free bending and the magnet catches the screws and other tools.
-
- Function 2
- The shaft is long at 600 mm, so it can reach hard-to-reach places, and it can pick up screws, tools, etc.
-
- Function 3
- Can pick up parts that have fallen in oil without dirtying your hands.
-
- Function 4
- Does not adhere to surrounding magnetic materials (metals, etc.) upon insertion, since the magnet is stored in a magnet cap that blocks off its magnetism.
-
- Note 1
- Do not bring near clocks or other precision equipment.
-
- Note 2
- Do not use in areas where magnetism is problematic.
-
- Note 3
- Do not use for unintended applications.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 895.53
|
5 Piece(s)
|
|
7 Day(s) or more
|
Basic Specifications
-
- Type
- Magnetic Tool
-
- Overall Length(mm)
- 600
-
- Total Length(mm)
- 600
-
- Maximum Magnetic Attraction(g)
- 500
-
- Surface Magnetic Force(Gauss)
- 3500
-
- Product Width(mm)
- 25
-
- Product Height(mm)
- 600
-
- Product Depth(mm)
- 25
-
- Product Weight(g)
- 80
-
- Specifications
- Magnet Type
-
- Mass(g)
- 80
-
- Intended Use
- To pick up screws or tools etc. in spaces where the hand cannot reach.
-
- Function 1
- The flexible shaft allows for free bending and the magnet catches the screws and other tools.
-
- Function 2
- The shaft is long at 600 mm, so it can reach hard-to-reach places, and it can pick up screws, tools, etc.
-
- Function 3
- Can pick up parts that have fallen in oil without dirtying your hands.
-
- Function 4
- Does not adhere to surrounding magnetic materials (metals, etc.) upon insertion, since the magnet is stored in a magnet cap that blocks off its magnetism.
-
- Note 1
- Do not bring near clocks or other precision equipment.
-
- Note 2
- Do not use in areas where magnetism is problematic.
-
- Note 3
- Do not use for unintended applications.
Product Description
Uses a magnet to catch screws and tools.
Specifications of MP-2
-
- Type
- Magnetic Tool
-
- Overall Length(mm)
- 600
-
- Total Length(mm)
- 600
-
- Maximum Magnetic Attraction(g)
- 500
-
- Surface Magnetic Force(Gauss)
- 3500
-
- Product Width(mm)
- 25
-
- Product Height(mm)
- 600
-
- Product Depth(mm)
- 25
-
- Product Weight(g)
- 80
-
- Specifications
- Magnet Type
-
- Mass(g)
- 80
-
- Intended Use
- To pick up screws or tools etc. in spaces where the hand cannot reach.
-
- Function 1
- The flexible shaft allows for free bending and the magnet catches the screws and other tools.
-
- Function 2
- The shaft is long at 600 mm, so it can reach hard-to-reach places, and it can pick up screws, tools, etc.
-
- Function 3
- Can pick up parts that have fallen in oil without dirtying your hands.
-
- Function 4
- Does not adhere to surrounding magnetic materials (metals, etc.) upon insertion, since the magnet is stored in a magnet cap that blocks off its magnetism.
-
- Note 1
- Do not bring near clocks or other precision equipment.
-
- Note 2
- Do not use in areas where magnetism is problematic.
-
- Note 3
- Do not use for unintended applications.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 895.53
|
5 Piece(s)
|
|
7 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy