Specifications of SMB-8R
-
- Type
- Magnetic Tool
-
- Overall Length(mm)
- 640
-
- Total Length(mm)
- 640
-
- Maximum Magnetic Attraction(g)
- 800
-
- Mass(g)
- 158
-
- Intended Use
- To pick up screws or tools etc. in spaces where the hand cannot reach.
-
- Function 1
- Easy to catch screws or tools in hard-to-reach places.
-
- Function 2
- Can be caught with magnet (maximum attracting force 800 g).
-
- Function 3
- Light items which do not stick to the magnet can be caught with claws.
-
- Function 4
- With LED, pinpoint shining can be performed even in dark places.
-
- Function 5
- It has a flexible shaft that bends freely (total length 64 cm).
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,608.16
|
1 Piece(s)
|
|
6 Day(s) or more
|
Basic Specifications
-
- Type
- Magnetic Tool
-
- Overall Length(mm)
- 640
-
- Total Length(mm)
- 640
-
- Maximum Magnetic Attraction(g)
- 800
-
- Mass(g)
- 158
-
- Intended Use
- To pick up screws or tools etc. in spaces where the hand cannot reach.
-
- Function 1
- Easy to catch screws or tools in hard-to-reach places.
-
- Function 2
- Can be caught with magnet (maximum attracting force 800 g).
-
- Function 3
- Light items which do not stick to the magnet can be caught with claws.
-
- Function 4
- With LED, pinpoint shining can be performed even in dark places.
-
- Function 5
- It has a flexible shaft that bends freely (total length 64 cm).
Product Description
Grasps easily even in places inaccessible by hand.
Specifications of SMB-8R
-
- Type
- Magnetic Tool
-
- Overall Length(mm)
- 640
-
- Total Length(mm)
- 640
-
- Maximum Magnetic Attraction(g)
- 800
-
- Mass(g)
- 158
-
- Intended Use
- To pick up screws or tools etc. in spaces where the hand cannot reach.
-
- Function 1
- Easy to catch screws or tools in hard-to-reach places.
-
- Function 2
- Can be caught with magnet (maximum attracting force 800 g).
-
- Function 3
- Light items which do not stick to the magnet can be caught with claws.
-
- Function 4
- With LED, pinpoint shining can be performed even in dark places.
-
- Function 5
- It has a flexible shaft that bends freely (total length 64 cm).
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,608.16
|
1 Piece(s)
|
|
6 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy