(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EMB-01N |
EMB-02N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Maximum Magnetic Attraction (g) |
Specifications 1 | Specifications 2 | Product Width (mm) |
Product Height (mm) |
Product Depth (mm) |
Function |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 590.40 |
1 Piece(s) | 6 Day(s) or more | 145~650 | 500 | With clip | 6-step Telescopic Expansion (from 14.5 cm to 65 cm) | 8 | 145 | 8 | Six-step telescopic expansion allows for expansion from 14.5 cm to 65 cm. Singling out targets with the magnet is easy to do no matter the target location. Lifts up to 500 g. Comes with a clip that is convenient for carrying, storage and use. | ||
₹ 585.73 |
1 Piece(s) | 6 Day(s) or more | 145~610 | 1500 | Changeable angle | 6-step Telescopic Expansion (from 14.5 cm to 61 cm) | 13 | 148 | 13 | Six-step telescopic motion allows for expansion from 14.5 cm to 61 cm. Singling out targets with the magnet is easy to do no matter the target location. Lifts up to 1,500 g. Comes with a clip that is convenient for carrying, storage and use. The angle of the magnet tip can be changed. |
Grasps easily even in places inaccessible by hand.
Part Number |
---|
EMB-01N |
EMB-02N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Maximum Magnetic Attraction (g) |
Specifications 1 | Specifications 2 | Product Width (mm) |
Product Height (mm) |
Product Depth (mm) |
Function |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 590.40 |
1 Piece(s) | 6 Day(s) or more | 145~650 | 500 | With clip | 6-step Telescopic Expansion (from 14.5 cm to 65 cm) | 8 | 145 | 8 | Six-step telescopic expansion allows for expansion from 14.5 cm to 65 cm. Singling out targets with the magnet is easy to do no matter the target location. Lifts up to 500 g. Comes with a clip that is convenient for carrying, storage and use. | ||
₹ 585.73 |
1 Piece(s) | 6 Day(s) or more | 145~610 | 1500 | Changeable angle | 6-step Telescopic Expansion (from 14.5 cm to 61 cm) | 13 | 148 | 13 | Six-step telescopic motion allows for expansion from 14.5 cm to 61 cm. Singling out targets with the magnet is easy to do no matter the target location. Lifts up to 1,500 g. Comes with a clip that is convenient for carrying, storage and use. The angle of the magnet tip can be changed. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy