• We apologize that product pages had been unavailable temporarily. It is restored already. We sincerely apologize for the inconvenience caused.
5-Function Wrench

5-Function Wrench

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

This wrench boasts 5 different functions in one compact size appropriate for electric and air conditioning equipment work.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : MR-5S
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    177
  • Width across flat dimension(mm)
    10×12×13×17
  • Single Product/Set Classification
    Single Item
  • Product Width(mm)
    75.8
  • Product Depth(mm)
    25
  • Mass(g)
    190
  • Intended Use
    For general air conditioning work and electric work, bolt and nut tightening at high and narrow places.
  • Function 1
    Multi-functional wrench suitable for a wide range of uses such as piping, supporting electrical circuits, and facility work.
  • Function 2
    Equipped with an adjustable double ended socket and spanner which can support 4 sizes of bolts and nuts, as well as thumbscrews. In addition, the feed angle of the socket is 5 degrees, which allows excellent rotation performance. Extremely handy accessory for machine related work.
  • Function 3
    Multi functional wrench can easily get into the raceway or hanger rail at first try because the 17 mm socket on the opposite side has only 19.3 mm width across flats.
  • Function 4
    The mounted 12 mm wrench uses a speed wrench that allows quick turning without insertion or withdrawal, which makes it possible to work fast.
  • Note 1
    Be sure to use this for bolts or nuts of specified sizes.
  • Note 2
    Tolerance of tightening torque is 62 Nm. Do not force pipe-like objects into the handle part. It may cause damage or accidents.
  • Note 3
    Never attempt to disassemble or modify our products yourself. Doing so may prevent the product from performing as it should, and may also cause serious accidents.
  • Other 1
    Before use, take measures to prevent dropping with a separately sold safety cord or other means.
  • Other 2
    We do not bear any responsibility whatsoever for accidents that arise from using tools for purposes other than they are intended. Please make sure you use them safely.
  • Other 3
    Do not place in locations exposed to high temperatures or next to flames or fire.
  • Socket
    10 mm/13 mm/17 mm Butterfly Screwdriver
  • Spanner
    12 mm Open Head Speed Type
  • Number of Gears
    72 Threads (5-Degree Feed Angle)
  • Material Handle Body
    Steel
  • Material Double End Socket Part
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)