Mini Wrench Set, Set of 6 pcs

Mini Wrench Set, Set of 6 pcs

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

It is a wrench set with a ring that's convenient for carrying and storing.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EMS-510
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Set Content (mm)
    5、5.5、6、7、8、10
  • Set Content (Nos.)
    6
  • Intended Use
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    A very convenient set for tightening and loosening small bolts and nuts.
  • Function 2
    Features a "magic color" coating that lights up.
  • Material
    Carbon Steel
  • Set Content
    Wrench (5 mm / 5.5 mm / 6 mm / 7 mm / 8 mm / 10 mm), Carrying Ring.
  • Note 1
    Incorrect usage may damage the tool or causes injury. Please do not use the wrench by applying in diagonal direction.
  • Note 2
    Use the product of applicable size. Do not use connecting a pipe or the like.
  • Note 3
    Securely clamp inside the opening. Do not use any tool that is cracked, chipped, worn, distorted, etc.
  • Product Weight(g)
    80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)