(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Model | Magnet Tool Holder | Maximum Load(kg) | 10 |
---|---|---|---|
With / Without Handle | Not Included | Tray Size(mm) | (Approx.) Width 305 to 495 x Depth 125 x Height 125 |
Mass(g) | 1840 | Product Width(mm) | 305 |
Product Height(mm) | 125 | Product Depth(mm) | 125 |
Use | Storage and arrangement of tools, implements, parts, etc. | Function 1 | As there are many various shapes of holes, many various tools can be put away. |
Function 2 | There are dedicated storage locations for sockets, bits, and drills. | Function 3 | Includes a hook and can be used to hand wrenches and key rings. |
Show More | |||
Precautions 1 | Do not bring near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields. | Precautions 2 | Affix to a flat surface with no unevenness. |
Precautions 3 | Do not use it for anything other than the intended purpose. | - | - |
Show Less |
Caution
Loading...
Product Model | Magnet Tool Holder | Maximum Load(kg) | 10 |
---|---|---|---|
With / Without Handle | Not Included | Tray Size(mm) | (Approx.) Width 305 to 495 x Depth 125 x Height 125 |
Mass(g) | 1840 | Product Width(mm) | 305 |
Product Height(mm) | 125 | Product Depth(mm) | 125 |
Use | Storage and arrangement of tools, implements, parts, etc. | Function 1 | As there are many various shapes of holes, many various tools can be put away. |
Function 2 | There are dedicated storage locations for sockets, bits, and drills. | Function 3 | Includes a hook and can be used to hand wrenches and key rings. |
Show More | |||
Precautions 1 | Do not bring near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields. | Precautions 2 | Affix to a flat surface with no unevenness. |
Precautions 3 | Do not use it for anything other than the intended purpose. | - | - |
Show Less |
Loading...
Product Model | Magnet Tool Holder | Maximum Load(kg) | 10 |
---|---|---|---|
With / Without Handle | Not Included | Tray Size(mm) | (Approx.) Width 305 to 495 x Depth 125 x Height 125 |
Mass(g) | 1840 | Product Width(mm) | 305 |
Product Height(mm) | 125 | Product Depth(mm) | 125 |
Use | Storage and arrangement of tools, implements, parts, etc. | Function 1 | As there are many various shapes of holes, many various tools can be put away. |
Function 2 | There are dedicated storage locations for sockets, bits, and drills. | Function 3 | Includes a hook and can be used to hand wrenches and key rings. |
Show More | |||
Precautions 1 | Do not bring near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields. | Precautions 2 | Affix to a flat surface with no unevenness. |
Precautions 3 | Do not use it for anything other than the intended purpose. | - | - |
Show Less |
Magnetic multi tool tray that stores various tools and parts.
[Features]
· As there are various shapes of holes, various tools can be put away.
[Applications]
· Storage and arrangement of tools, implements, parts, etc.
Loading...
Product Model | Magnet Tool Holder | Maximum Load(kg) | 10 |
---|---|---|---|
With / Without Handle | Not Included | Tray Size(mm) | (Approx.) Width 305 to 495 x Depth 125 x Height 125 |
Mass(g) | 1840 | Product Width(mm) | 305 |
Product Height(mm) | 125 | Product Depth(mm) | 125 |
Use | Storage and arrangement of tools, implements, parts, etc. | Function 1 | As there are many various shapes of holes, many various tools can be put away. |
Function 2 | There are dedicated storage locations for sockets, bits, and drills. | Function 3 | Includes a hook and can be used to hand wrenches and key rings. |
Show More | |||
Precautions 1 | Do not bring near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields. | Precautions 2 | Affix to a flat surface with no unevenness. |
Precautions 3 | Do not use it for anything other than the intended purpose. | - | - |
Show Less |
Caution
Loading...
Loading...
Loading...
Product Model | Magnet Tool Holder | Maximum Load(kg) | 10 |
---|---|---|---|
With / Without Handle | Not Included | Tray Size(mm) | (Approx.) Width 305 to 495 x Depth 125 x Height 125 |
Mass(g) | 1840 | Product Width(mm) | 305 |
Product Height(mm) | 125 | Product Depth(mm) | 125 |
Use | Storage and arrangement of tools, implements, parts, etc. | Function 1 | As there are many various shapes of holes, many various tools can be put away. |
Function 2 | There are dedicated storage locations for sockets, bits, and drills. | Function 3 | Includes a hook and can be used to hand wrenches and key rings. |
Show More | |||
Precautions 1 | Do not bring near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields. | Precautions 2 | Affix to a flat surface with no unevenness. |
Precautions 3 | Do not use it for anything other than the intended purpose. | - | - |
Show Less |
Product Model | Magnet Tool Holder | Maximum Load(kg) | 10 | With / Without Handle | Not Included |
---|---|---|---|---|---|
Tray Size(mm) | (Approx.) Width 305 to 495 x Depth 125 x Height 125 | Mass(g) | 1840 | Product Width(mm) | 305 |
Product Height(mm) | 125 | Product Depth(mm) | 125 | Use | Storage and arrangement of tools, implements, parts, etc. |
Function 1 | As there are many various shapes of holes, many various tools can be put away. | Function 2 | There are dedicated storage locations for sockets, bits, and drills. | Function 3 | Includes a hook and can be used to hand wrenches and key rings. |
Precautions 1 | Do not bring near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields. | Precautions 2 | Affix to a flat surface with no unevenness. | Precautions 3 | Do not use it for anything other than the intended purpose. |
Please check the type/dimensions/specifications of the part SMT-500T in the Magnet Multi Tool Tray series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy