(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Benkei

Benkei
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,524₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The popular Benkei carpentry chip saw has been a key product at many stores since it was first released. The secret of its popularity is the cutting performance that belies the low price. Our classic 52P 165/190 mm flutes have formidable cutting performance. Confirm the secret of its popularity even today, by trying it out for yourself.

Benkei
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,524₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
MAT-YSG-165BK
MAT-YSG-190BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
JAN Code

₹ 1,524.20

1 Piece(s) 11 Day(s) or more 1654534587 721219

₹ 1,524.20

1 Piece(s) 6 Day(s) or more 1904534587 721226
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
JAN Code

Loading...

  1. 1

Basic Information

work material Wood Blade thickness(mm) 1.6 Number of flutes(P) 52
Center Hole Diameter(mm) 20 Compatible Cutting Material Wood, Laminated Wood, Plywood, Film-Faced Plywood, MDF Material, OSB Material, Flooring, Insulating Board, Fiber Board, Lath Board, Color Plywood Compatible Models Round
Fluorine NA Slit NA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language