(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tip Saw Blade BIHAKU-RYU

Tip Saw Blade BIHAKU-RYU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An increased number of blades and a white fluoride coating emphasizing a beautiful white color. "BIHAKU-RYU" that provides "cleaner cut surface" with the increased number of flutes.

Part Number
MAT-BR-190
MAT-BR-190S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade thickness
(mm)
Number of flutes
(P)
Compatible Models JAN Code

₹ 2,965.38

1 Piece(s) 8 Day(s) or more 1.660Round4534587 230124

₹ 4,075.75

1 Piece(s) 8 Day(s) or more 280Slide Circular Saw / Tabletop Saw4534587 230131

Loading...

  1. 1

Basic Information

work material Wood Outer Diameter(mm) 190 Center Hole Diameter(mm) 20
Compatible Cutting Material Wood, Laminated Wood, Plywood, Film-Faced Plywood, MDF Material, OSB Material, Flooring, Insulating Board, Particle Board, Color Plywood, Fiber Board, Calcium Silicate Board, Lath Board, Lath Cut, Styrofoam Fluorine White Slit 8P
X
whatsapp-qr whatsapp-icon