(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

White Snake - Plaster Board (for Woodwork)

White Snake - Plaster Board (for Woodwork)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,973₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-thin blade with 1.0 mm thickness. Designed with a thin blade sharp enough for easy cutting of gypsum board and wooden board.

 
Part Number
MAT-HAK-100
MAT-HAK-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)
Maximum Operating Rotation Speed
(rpm)
JAN Code

₹ 1,972.89

1 Piece(s) 11 Day(s) or more 1003013,0004534587 550215

₹ 1,972.89

1 Piece(s) 9 Day(s) or more 1254210,0004534587 550222

Loading...

  1. 1

Basic Information

work material Vinyl Chloride & Plastic Blade thickness(mm) 1 Center Hole Diameter(mm) 20
Compatible Cutting Material Wood, Laminated Wood, Plasterboard, Decorative Plaster Board, Calcium Silicate Board, Lath Board Compatible Models Collection Fluorine White
Slit NA
X
whatsapp-qr whatsapp-icon