(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MASAMUNE

MASAMUNE
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,594₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

"Masamune" series that realizes accurate and clean cut surface. A full line-up of 190-380 mm sizes for cutting grooves in timber joints.

Part Number
MAT-MS-165
MCT-YSD-190M
MCT-YSD-255M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Center Hole Diameter
(mm)
Compatible Models JAN Code

₹ 1,593.85

1 Piece(s) 8 Day(s) or more 1651.65220Round4534587 641654

₹ 2,820.73

1 Piece(s) 8 Day(s) or more 19027220Slide Circular Saw / Tabletop Saw4534587 251976

₹ 12,732.25

1 Piece(s) 12 Day(s) or more 2552.810025.4Slide Circular Saw / Tabletop Saw4534587 252553
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Center Hole Diameter
(mm)
Compatible Models JAN Code

Loading...

  1. 1

Basic Information

work material Wood Detail Type MASAMUNE Compatible Cutting Material Wood, Laminated Wood, Plywood, Film-Faced Plywood, MDF Material, OSB Material
Fluorine NA Slit NA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list