(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hybrid X (Multi-Material Cutting Blade)

Hybrid X (Multi-Material Cutting Blade)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,254₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Hybrid X: the home use version of Super Almighty. Cutting wood, aluminum, iron, or PVC is possible with this one piece thanks to powder metal chips.

Hybrid X (Multi-Material Cutting Blade)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,254₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
HT-YSD-147X
HT-YSD-165X
HT-YSD-190X
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
JAN Code

₹ 2,254.16

1 Piece(s) 8 Day(s) or more 1471.44534587 631471

₹ 2,254.16

1 Piece(s) 6 Day(s) or more 1651.64534587 631662

₹ 2,254.16

1 Piece(s) 5 Day(s) or more 1901.64534587 631914
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
JAN Code

Loading...

  1. 1

Basic Information

work material Iron Number of flutes(P) 52 Center Hole Diameter(mm) 20
Maximum Operating Rotation Speed(rpm) 6,000 Compatible Cutting Material Wood, Laminated Wood, Steel, Aluminum PVC Pipe Compatible Models Round
Slit NA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list