(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
work material | Vinyl Chloride & Plastic | Outer Diameter(mm) | 100 |
---|---|---|---|
Blade thickness(mm) | 0.8 | Number of flutes(P) | 32 |
Center Hole Diameter(mm) | 20 | Maximum Operating Rotation Speed(rpm) | 13,000 |
Compatible Cutting Material | Gypsum board, decorated gypsum board | Compatible Models | Collection |
Fluorine | Permeating Fluorine Coating | Slit | NA |
JAN Code | 4534587 611008 | - | - |
Loading...
work material | Vinyl Chloride & Plastic | Outer Diameter(mm) | 100 |
---|---|---|---|
Blade thickness(mm) | 0.8 | Number of flutes(P) | 32 |
Center Hole Diameter(mm) | 20 | Maximum Operating Rotation Speed(rpm) | 13,000 |
Compatible Cutting Material | Gypsum board, decorated gypsum board | Compatible Models | Collection |
Fluorine | Permeating Fluorine Coating | Slit | NA |
JAN Code | 4534587 611008 | - | - |
Loading...
work material | Vinyl Chloride & Plastic | Outer Diameter(mm) | 100 |
---|---|---|---|
Blade thickness(mm) | 0.8 | Number of flutes(P) | 32 |
Center Hole Diameter(mm) | 20 | Maximum Operating Rotation Speed(rpm) | 13,000 |
Compatible Cutting Material | Gypsum board, decorated gypsum board | Compatible Models | Collection |
Fluorine | Permeating Fluorine Coating | Slit | NA |
JAN Code | 4534587 611008 | - | - |
Reduces the amount of particles and wood chips during cutting by reducing the blade thickness to the extreme. The manufacturer's unique technology was employed to develop the ultimate 0.8 mm blade thickness. The double-sided fluorine coating protects the chip saw from rust.
Loading...
work material | Vinyl Chloride & Plastic | Outer Diameter(mm) | 100 |
---|---|---|---|
Blade thickness(mm) | 0.8 | Number of flutes(P) | 32 |
Center Hole Diameter(mm) | 20 | Maximum Operating Rotation Speed(rpm) | 13,000 |
Compatible Cutting Material | Gypsum board, decorated gypsum board | Compatible Models | Collection |
Fluorine | Permeating Fluorine Coating | Slit | NA |
JAN Code | 4534587 611008 | - | - |
Loading...
Loading...
Loading...
work material | Vinyl Chloride & Plastic | Outer Diameter(mm) | 100 |
---|---|---|---|
Blade thickness(mm) | 0.8 | Number of flutes(P) | 32 |
Center Hole Diameter(mm) | 20 | Maximum Operating Rotation Speed(rpm) | 13,000 |
Compatible Cutting Material | Gypsum board, decorated gypsum board | Compatible Models | Collection |
Fluorine | Permeating Fluorine Coating | Slit | NA |
JAN Code | 4534587 611008 | - | - |
work material | Vinyl Chloride & Plastic | Outer Diameter(mm) | 100 | Blade thickness(mm) | 0.8 |
---|---|---|---|---|---|
Number of flutes(P) | 32 | Center Hole Diameter(mm) | 20 | Maximum Operating Rotation Speed(rpm) | 13,000 |
Compatible Cutting Material | Gypsum board, decorated gypsum board | Compatible Models | Collection | Fluorine | Permeating Fluorine Coating |
Slit | NA | JAN Code | 4534587 611008 |
Please check the type/dimensions/specifications of the part NT-YSD-100PK in the Non-Smoke Tip Saw (for Gypsum Board) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy