(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dragon Cutter Series, for Ironwork / Reinforcing Bars

Dragon Cutter Series, for Ironwork / Reinforcing Bars
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,927₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high-speed bevel cutting machine or a high-speed chip saw cutting machine can be attached to cut mild steel materials.
Cutting steel material using a low-speed chip saw cutting machine.
[Applications]
Steel material, mild steel material

Part Number
TDT-YS-305GDX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,926.95

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

work material Reinforcement Bars Outer Diameter(mm) 305 Blade thickness(mm) 2
Number of flutes(P) 80 Detail Type Ironwork / for high-speed twin and high-speed chip saw cutter Center Hole Diameter(mm) 25.4
Maximum Operating Rotation Speed(rpm) 3,800 Compatible Cutting Material C Channel, Steel plate, Round iron pipe Compatible Models High-Speed Cutting Wheel, High-Speed Chip Saw
Fluorine NA Laser Slit Available JAN Code 4534587 013055

Please check the type/dimensions/specifications of the part TDT-YS-305GDX in the Dragon Cutter Series, for Ironwork / Reinforcing Bars series.

X
whatsapp-qr whatsapp-icon