(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dragon Cutter Series, for Iron and Stainless Steel / for Stainless Steel / for Aluminum

Dragon Cutter Series, for Iron and Stainless Steel / for Stainless Steel / for Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Uses a low speed chip saw cutting machine to cut iron and stainless steel materials.

Part Number
TT-TIN-225
YSD-216AL2
YSD-305AL1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Detail Type Maximum Operating Rotation Speed
(rpm)
Compatible Cutting Material Compatible Models Fluorine JAN Code

₹ 10,712.44

1 Piece(s) 9 Day(s) or more 225248For iron and stainless steel / for high-speed twin-cutting machines3,800Ironwork Material, Stainless Steel, C Channel, Light Ceiling MaterialHigh-Speed Cutting WheelPermeating Fluorine Coating4534587 012256

₹ 7,489.85

1 Piece(s) 8 Day(s) or more 2162.4100For Aluminum5,000AluminumSlide Circular Saw / Tabletop Saw / Cutoff SawNA4534587 282161

₹ 13,091.20

1 Piece(s) 12 Day(s) or more 3053100For Aluminum4,000AluminumSlide Circular Saw / Tabletop Saw / Cutoff SawNA4534587 313056
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Detail Type Maximum Operating Rotation Speed
(rpm)
Compatible Cutting Material Compatible Models Fluorine JAN Code

Loading...

  1. 1

Basic Information

work material For Both Iron and Stainless Steel Center Hole Diameter(mm) 25.4
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list