(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
work material | Wood | Outer Diameter(mm) | 147 |
---|---|---|---|
Blade thickness(mm) | 1.4 | Number of flutes(P) | 52 |
Center Hole Diameter(mm) | 20 | Compatible Cutting Material | Wood, Laminated Wood, Plywood, MDF Material, OSB Material, Color Plywood |
Compatible Models | Round | Fluorine | NA |
Slit | NA | JAN Code | 4534587 251044 |
Japanese Only
Loading...
work material | Wood | Outer Diameter(mm) | 147 |
---|---|---|---|
Blade thickness(mm) | 1.4 | Number of flutes(P) | 52 |
Center Hole Diameter(mm) | 20 | Compatible Cutting Material | Wood, Laminated Wood, Plywood, MDF Material, OSB Material, Color Plywood |
Compatible Models | Round | Fluorine | NA |
Slit | NA | JAN Code | 4534587 251044 |
Loading...
work material | Wood | Outer Diameter(mm) | 147 |
---|---|---|---|
Blade thickness(mm) | 1.4 | Number of flutes(P) | 52 |
Center Hole Diameter(mm) | 20 | Compatible Cutting Material | Wood, Laminated Wood, Plywood, MDF Material, OSB Material, Color Plywood |
Compatible Models | Round | Fluorine | NA |
Slit | NA | JAN Code | 4534587 251044 |
Reduces frictional heat when cutting with the Inazuma type window. It uses a traditional German carbide tip. This chip saw series has been a long-standing favorite among users ever since it was first released. Its popularity is still high.
Loading...
work material | Wood | Outer Diameter(mm) | 147 |
---|---|---|---|
Blade thickness(mm) | 1.4 | Number of flutes(P) | 52 |
Center Hole Diameter(mm) | 20 | Compatible Cutting Material | Wood, Laminated Wood, Plywood, MDF Material, OSB Material, Color Plywood |
Compatible Models | Round | Fluorine | NA |
Slit | NA | JAN Code | 4534587 251044 |
Japanese Only
Loading...
Loading...
Loading...
work material | Wood | Outer Diameter(mm) | 147 |
---|---|---|---|
Blade thickness(mm) | 1.4 | Number of flutes(P) | 52 |
Center Hole Diameter(mm) | 20 | Compatible Cutting Material | Wood, Laminated Wood, Plywood, MDF Material, OSB Material, Color Plywood |
Compatible Models | Round | Fluorine | NA |
Slit | NA | JAN Code | 4534587 251044 |
work material | Wood | Outer Diameter(mm) | 147 | Blade thickness(mm) | 1.4 |
---|---|---|---|---|---|
Number of flutes(P) | 52 | Center Hole Diameter(mm) | 20 | Compatible Cutting Material | Wood, Laminated Wood, Plywood, MDF Material, OSB Material, Color Plywood |
Compatible Models | Round | Fluorine | NA | Slit | NA |
JAN Code | 4534587 251044 |
Please check the type/dimensions/specifications of the part MAT-D52-147 in the Deutsch Lightning Cut PART2 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy