(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Cobra Baikiru 125 mm Cutting Grindstone【10-40 Pieces Per Package】

Super Cobra Baikiru 125 mm Cutting Grindstone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,814₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Super Cobra 125 mm has been further improved. Never-before-experienced cutting performance. Speedy cutting.

Part Number
CBA-125-5P
CBA-125-SP
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHardness
(mm)
Blade Thickness
(mm)
Detail Type Inner Diameter Set Contents JAN Code Number Contained
(Sheets)

₹ 2,834.13

1 Pack(s)

40 Pieces Per Package

43 Day(s) or more 1251.3Super Cobra Bikel 12515-4534587 8120615

₹ 1,813.51

1 Pack(s)

10 Pieces Per Package

43 Day(s) or more --Super Cobra 125 Starter Pack-Baikill 125 (1 Sheet), Cutting Cover (YSD-125CAB)4534587 812078-
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHardness
(mm)
Blade Thickness
(mm)
Detail Type Inner Diameter Set Contents JAN Code Number Contained
(Sheets)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel Use Iron Pipe, Round Bar, Copper, Thin Iron Plate, Wave Plate, Sash, ALC, etc.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language