(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super All-Mighty Slide / Tabletop Circular Saw-Use (Cutting Various Materials)

Super All-Mighty Slide / Tabletop Circular Saw-Use (Cutting Various Materials)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,808₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Super Almighty Desktop & Sliding Circular Saw lineup. Cutting wood, aluminum, iron, or PVC is possible with this one piece thanks to powder metal chips.

Part Number
SPT-YSD-190SOY
SPT-YSD-216SOY
SPT-YSD-255SOY
SPT-YSD-305SOY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Center Hole Diameter
(mm)
Maximum Operating Rotation Speed
(rpm)
Compatible Models Slit JAN Code

₹ 3,807.87

1 Piece(s) 5 Day(s) or more 190272206,000Slide Circular Saw / Tabletop Saw5P4534587 502153

₹ 6,505.40

1 Piece(s) 12 Day(s) or more 216210025.45,000Slide Circular Saw / Tabletop Saw5P4534587 502115

₹ 8,787.73

1 Piece(s) 5 Day(s) or more 2552.28025.44,500Slide Circular Saw / Tabletop SawNA4534587 502122

₹ 13,097.91

1 Piece(s) 12 Day(s) or more 305310025.44,000DesktopNA4534587 502139
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Center Hole Diameter
(mm)
Maximum Operating Rotation Speed
(rpm)
Compatible Models Slit JAN Code

Loading...

  1. 1

Basic Information

work material Iron Compatible Cutting Material Wood, Laminated Wood, Steel, Aluminum PVC Pipe
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list