(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Edge Cutter/Meritter (for Adjustable Groove Cutting)

Edge Cutter/Meritter (for Adjustable Groove Cutting)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,588₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With a flange attached for cutting edges, this single blade is popular for cutting edges and making flush cuts.

Part Number
KT-YSD-100DX-MG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,587.93

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

work material Wood Outer Diameter(mm) 100 Blade thickness(mm) 1.6
Number of flutes(P) 40 Detail Type Dragon edge cutter (for edge cutting) Center Hole Diameter(mm) Screw-In Type
Compatible Cutting Material Wood, Laminated Wood, Plywood, MDF Material, OSB Material, Color Plywood Compatible Models Tools Fluorine NA
Slit NA JAN Code 4534587 071093

Please check the type/dimensions/specifications of the part KT-YSD-100DX-MG in the Edge Cutter/Meritter (for Adjustable Groove Cutting) series.

X
whatsapp-qr whatsapp-icon