(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Galvanized Metal Plate Chip Saw (for Metallic Siding)

Galvanized Metal Plate Chip Saw (for Metallic Siding)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,786₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

An ultra-thin blade with 0.6 mm thickness that cuts galvanized materials sharply. Low resistance enables light cutting. Metal sidings/light roofing materials/corrugated iron sheet can also be cut.

Galvanized Metal Plate Chip Saw (for Metallic Siding)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,786₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
BLT-YSD-100GB
BLT-YSD-125GB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)
Maximum Operating Rotation Speed
(rpm)
JAN Code

₹ 3,786.44

1 Piece(s) 13 Day(s) or more 1003613,0004534587 612029

₹ 4,082.44

1 Piece(s) 9 Day(s) or more 1253810,0004534587 612036
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)
Maximum Operating Rotation Speed
(rpm)
JAN Code

Loading...

  1. 1

Basic Information

work material Aluminum Blade thickness(mm) 0.8 Center Hole Diameter(mm) 20
Compatible Cutting Material Galvalume Materials, Galvalume Corrugated Sheets, Metal Sidings, Light Roofing Materials, Corrugated Galvanized Iron Sheets Compatible Models Collection Fluorine Permeating Fluorine Coating
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language