(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

All Diamond D8/D12 (for Ceramic Siding)

All Diamond D8/D12 (for Ceramic Siding)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,125₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

8P/12P high-quality diamond tips cut ceramic siding beautifully and easily. Has excellent vibration resistance, comes with laser slits, and is very silent. Cutting performance is further improved.

Part Number
CYT-YSD-100D8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,124.73

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

work material Vinyl Chloride & Plastic Outer Diameter(mm) 100 Blade thickness(mm) 1.8
Number of flutes(P) 8 Center Hole Diameter(mm) 20 Maximum Operating Rotation Speed(rpm) 13,000
Compatible Cutting Material Ceramic Siding Material, Gypsum Board, Decorative Gypsum Board, Slate Corrugated Board, Calcium Silicate Board Compatible Models Collection Fluorine NA
Laser Slit Available JAN Code 4534587 091008

Please check the type/dimensions/specifications of the part CYT-YSD-100D8 in the All Diamond D8/D12 (for Ceramic Siding) series.

X
whatsapp-qr whatsapp-icon