(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inazuma

Inazuma
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,571₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-thin blade with 1.0 mm thickness. Designed with a thin blade sharp enough for easy cutting of gypsum board and wooden board.

Part Number
MAT-ZZ-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,571.07

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

work material Vinyl Chloride & Plastic Outer Diameter(mm) 100 Blade thickness(mm) 1
Number of flutes(P) 30 Center Hole Diameter(mm) 20 Maximum Operating Rotation Speed(rpm) 13,000
Compatible Cutting Material Wood, Laminated Wood, Plasterboard, Decorative Plaster Board, Calcium Silicate Board, Lath Board Compatible Models Collection Fluorine NA
JAN Code 4534587 550314
X
whatsapp-qr whatsapp-icon