(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Lever Shear Spare Blade

Lever Shear Spare Blade

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of P1B

  • Product Type
    Lever Shear
  • Details Type
    Lever Shear Spare Blade
  • Conforming main body
    P-1
  • JAN Code
    4989999040043
  • Trusco Code
    169-7986
  • Hardness
    HRC56±2
  • Mass(g)
    670
  • Blade material
    Carbon Steel
Part Number
P1B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,759.80

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Lever Shear
  • Details Type
    Lever Shear Spare Blade
  • Conforming main body
    P-1
  • JAN Code
    4989999040043
  • Trusco Code
    169-7986
  • Hardness
    HRC56±2
  • Mass(g)
    670
  • Blade material
    Carbon Steel

Product Description

[Features]
· TRUSCO reverser replacement blades.

Specifications of P1B

  • Product Type
    Lever Shear
  • Details Type
    Lever Shear Spare Blade
  • Conforming main body
    P-1
  • JAN Code
    4989999040043
  • Trusco Code
    169-7986
  • Hardness
    HRC56±2
  • Mass(g)
    670
  • Blade material
    Carbon Steel
Part Number
P1B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,759.80

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cutter exclusive for iron plate.
●Cannot cut through stainless steel.

Specification

●SPQ(piece):1
●Hardness: HRC56±2
●Hardness: HRC56±2

Materials

●Blade: Carbon Steel
●Blade: Carbon Steel