- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Nozzle for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)
Specifications of 39633
-
- Product Type
- Underwater repair agent
-
- Other
- Option
-
- Overall Length(mm)
- 280
-
- Compatible Model
- 39635
-
- Trusco Code
- 377-7588
-
- Mass(g/package)
- 300
-
- Features
- It is a nozzle for Rapid Rubber Repair.
-
- Material/main components
- Polypropylene (PP)
-
- Amount Of Content
- 1 Pack (6 pcs)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 5,623.82
|
1 Pack(s)
|
6 Pieces Per Package
|
|
5 Day(s) or more
|
1 Pack (6 pcs) |
Basic Specifications
-
- Product Type
- Underwater repair agent
-
- Other
- Option
-
- Overall Length(mm)
- 280
-
- Compatible Model
- 39635
-
- Trusco Code
- 377-7588
-
- Mass(g/package)
- 300
-
- Features
- It is a nozzle for Rapid Rubber Repair.
-
- Material/main components
- Polypropylene (PP)
-
- Amount Of Content
- 1 Pack (6 pcs)
Product Description
[Specifications]
·Nozzle dedicated to rapid rubber repair.
·Materials: Polypropylene (PP)
Specifications of 39633
-
- Product Type
- Underwater repair agent
-
- Other
- Option
-
- Overall Length(mm)
- 280
-
- Compatible Model
- 39635
-
- Trusco Code
- 377-7588
-
- Mass(g/package)
- 300
-
- Features
- It is a nozzle for Rapid Rubber Repair.
-
- Material/main components
- Polypropylene (PP)
-
- Amount Of Content
- 1 Pack (6 pcs)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 5,623.82
|
1 Pack(s)
|
6 Pieces Per Package
|
|
5 Day(s) or more
|
1 Pack (6 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy