(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gun for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)

Gun for Loctite "Rapid Rubber Repair" (for Conveyor Belt Repair)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 39635

  • Product Type
    Underwater repair agent
  • Other
    Option
  • Compatible Model
    96675
  • Trusco Code
    377-7596
  • Mass(g)
    2500
  • Features
    It is a gun for Rapid Rubber Repair.
  • Specifications
    Manual operation type
  • Material/main components
    Steel
  • Amount Of Content
    1 pc.
Part Number
39635
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 24,796.00

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Underwater repair agent
  • Other
    Option
  • Compatible Model
    96675
  • Trusco Code
    377-7596
  • Mass(g)
    2500
  • Features
    It is a gun for Rapid Rubber Repair.
  • Specifications
    Manual operation type
  • Material/main components
    Steel
  • Amount Of Content
    1 pc.

Product Description

[Specifications]
·Gun dedicated to rapid rubber repair.
·Manually operated
·Materials / main components: Steel

Specifications of 39635

  • Product Type
    Underwater repair agent
  • Other
    Option
  • Compatible Model
    96675
  • Trusco Code
    377-7596
  • Mass(g)
    2500
  • Features
    It is a gun for Rapid Rubber Repair.
  • Specifications
    Manual operation type
  • Material/main components
    Steel
  • Amount Of Content
    1 pc.
Part Number
39635
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 24,796.00

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon