Loctite High-Performance Antiwear Agent Node Back (for Flat Surfaces / Coarse Particles)

Brand :
HENKEL
Caution
Product Description
[Features]
· Demonstrates excellent sacrificial protection properties against corrosion and erosion.
· It adheres to vertical/horizontal/ceiling surfaces with excellent adhesion strength and close adhesion, and can be molded into the shape of a workpiece.
· It is a wear-resistance agent that has large ceramic beads and micro silicone carbide added to the high performance epoxy resin.