(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Loctite Anaerobic Metal Pipe Sealant 567 (Anti-Seize)

Loctite Anaerobic Metal Pipe Sealant 567 (Anti-Seize)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 567-250

  • Product Type
    Sealant For Piping
  • Color
    White
  • Specifications, viscosity
    Paste (Thixo)
  • Trusco Code
    123-6211
  • Mass(g)
    304
  • Features
    1 solution solvent-free type anaerobic stainless steel compatible type. Prevents galling when tightening.
  • Application
    For stainless steel piping joints.
  • Specifications, recommended hardening accelerator
    7649
  • Specifications, operating temperature range
    -55~200℃
  • Specifications
    Anaerobic
  • Material main components
    Synthetic Resin
  • Contents
    1 pc (250 ml)
Part Number
567-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 6,035.18

1 Piece(s) 5 Day(s) or more 1 pc (250 ml)

Basic Specifications

  • Product Type
    Sealant For Piping
  • Color
    White
  • Specifications, viscosity
    Paste (Thixo)
  • Trusco Code
    123-6211
  • Mass(g)
    304
  • Features
    1 solution solvent-free type anaerobic stainless steel compatible type. Prevents galling when tightening.
  • Application
    For stainless steel piping joints.
  • Specifications, recommended hardening accelerator
    7649
  • Specifications, operating temperature range
    -55~200℃
  • Specifications
    Anaerobic
  • Material main components
    Synthetic Resin
  • Contents
    1 pc (250 ml)

Product Description

An anaerobic adhesive for metal pipe sealants.
[Features]
・ Filled and hardened joint threads of metal pipes
・ Prevents internal fluid leakage and can be completely sealed
・ Sealant for stainless steel pipe joints
・ Since it contains PTFE, it exhibits lubricity during tightening and prevents galling
・ UL MH8007 (N) approved
[Applications]
・ Can be used for air, water, and oil piping
・ Ideal for sealing stainless steel pipe fitting

Specifications of 567-250

  • Product Type
    Sealant For Piping
  • Color
    White
  • Specifications, viscosity
    Paste (Thixo)
  • Trusco Code
    123-6211
  • Mass(g)
    304
  • Features
    1 solution solvent-free type anaerobic stainless steel compatible type. Prevents galling when tightening.
  • Application
    For stainless steel piping joints.
  • Specifications, recommended hardening accelerator
    7649
  • Specifications, operating temperature range
    -55~200℃
  • Specifications
    Anaerobic
  • Material main components
    Synthetic Resin
  • Contents
    1 pc (250 ml)
Part Number
567-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 6,035.18

1 Piece(s) 5 Day(s) or more 1 pc (250 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon