Loctite Screw Loosening Prevention Adhesive for Plastic Screws 425
Specifications of 425-20
-
- Product Type
- Screw locking agent
-
- Color
- Blue
-
- Viscosity(mPa・s)
- 40~80
-
- Trusco Code
- 352-8995
-
- Mass(g)
- 20
-
- Features
- This is an instant adhesive for adjustment screw. Protrusions can also be hardened.
-
- Application
- For resin screws. For bonding the metal screws to the resin body.
-
- Compatible Applications
- Permanent fixation (for fitting), high strength. Suitable for fixing bearings, shafts, or rotors of small motors. Prevents the generation of fretting or corrosion by completely filling in gaps.
-
- Specifications
- Low hardness (can be removed)
-
- Material main components
- Cyanoacrylate-based
-
- Contents
- 1 pc (20 g)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
₹ 2,005.96
|
2 Piece(s)
|
|
8 Day(s) or more
|
1 pc (20 g) |
Basic Specifications
-
- Product Type
- Screw locking agent
-
- Color
- Blue
-
- Viscosity(mPa・s)
- 40~80
-
- Trusco Code
- 352-8995
-
- Mass(g)
- 20
-
- Features
- This is an instant adhesive for adjustment screw. Protrusions can also be hardened.
-
- Application
- For resin screws. For bonding the metal screws to the resin body.
-
- Compatible Applications
- Permanent fixation (for fitting), high strength. Suitable for fixing bearings, shafts, or rotors of small motors. Prevents the generation of fretting or corrosion by completely filling in gaps.
-
- Specifications
- Low hardness (can be removed)
-
- Material main components
- Cyanoacrylate-based
-
- Contents
- 1 pc (20 g)
Product Description
Screw loosening adhesive for resin screws.
[Features]
・ For plastic screws
・ Can be post-penetrated and has good surface hardening
・ An instant adhesive for adjustment screws that sticks in approx. 2 minutes and provides full strength within 24 hours. The protruding part is also hardened
・ Can be applied back and forth (post-penetration) to screws, and can be removed with low strength
[Applications]
・ Ideal for fixing resin screws for electronic parts, etc.
・ Adhesion when the screw is metal and the main body is resin
・ Preventing loosening of metal and plastic fasteners
Specifications of 425-20
-
- Product Type
- Screw locking agent
-
- Color
- Blue
-
- Viscosity(mPa・s)
- 40~80
-
- Trusco Code
- 352-8995
-
- Mass(g)
- 20
-
- Features
- This is an instant adhesive for adjustment screw. Protrusions can also be hardened.
-
- Application
- For resin screws. For bonding the metal screws to the resin body.
-
- Compatible Applications
- Permanent fixation (for fitting), high strength. Suitable for fixing bearings, shafts, or rotors of small motors. Prevents the generation of fretting or corrosion by completely filling in gaps.
-
- Specifications
- Low hardness (can be removed)
-
- Material main components
- Cyanoacrylate-based
-
- Contents
- 1 pc (20 g)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
₹ 2,005.96
|
2 Piece(s)
|
|
8 Day(s) or more
|
1 pc (20 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy