(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Loctite Anaerobic Adhesive for Thread Locking 248 Stick Type (Medium Strength, Can Be Removed)

Loctite Anaerobic Adhesive for Thread Locking 248 Stick Type (Medium Strength, Can Be Removed)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO37773

  • Product Type
    Screw locking agent
  • Color
    Blue
  • Trusco Code
    244-9579
  • Mass(g)
    24
  • Features
    Suitable for high-altitude jobs and places with poor footing.
  • Application
    Machine processing machinery, press machine, gearbox.
  • Specifications
    Anaerobic, Waxy Semisolid
  • Material main components
    Synthetic Resin
  • Contents
    1 pc (19 g)
Part Number
NO37773
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 2,302.11

2 Piece(s) 5 Day(s) or more 1 pc (19 g)

Basic Specifications

  • Product Type
    Screw locking agent
  • Color
    Blue
  • Trusco Code
    244-9579
  • Mass(g)
    24
  • Features
    Suitable for high-altitude jobs and places with poor footing.
  • Application
    Machine processing machinery, press machine, gearbox.
  • Specifications
    Anaerobic, Waxy Semisolid
  • Material main components
    Synthetic Resin
  • Contents
    1 pc (19 g)

Product Description

A solid stick type screw loosening prevention adhesive.
[Features]
· A waxy, semisolid product with stick application packaging.
· A solid type which does not drip.
· Medium strength type that can be removed with a tool.
[Applications]
· Ideal for work in places where it is difficult to apply liquids, such as in work at high altitudes and in places with poor footing.
· Can be used for sealing and screw locking of metal screws.
· For everyday maintenance work.

Specifications of NO37773

  • Product Type
    Screw locking agent
  • Color
    Blue
  • Trusco Code
    244-9579
  • Mass(g)
    24
  • Features
    Suitable for high-altitude jobs and places with poor footing.
  • Application
    Machine processing machinery, press machine, gearbox.
  • Specifications
    Anaerobic, Waxy Semisolid
  • Material main components
    Synthetic Resin
  • Contents
    1 pc (19 g)
Part Number
NO37773
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 2,302.11

2 Piece(s) 5 Day(s) or more 1 pc (19 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1