(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Partition Plate for Super Heavy Cabinet

Partition Plate for Super Heavy Cabinet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SHC-S

  • Width (mm)
    540
  • Height (mm)
    120
  • Depth (mm)
    54
  • Product Type
    Warehouse parts
  • Other
    Option
  • Mass(kg)
    12.5
  • Compatible Model
    SHC Type
  • Material
    Steel
  • 1 Box (10 Sheets)
Part Number
SHC-S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 20,790.00

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 1 Box (10 Sheets)

Basic Specifications

  • Width (mm)
    540
  • Height (mm)
    120
  • Depth (mm)
    54
  • Product Type
    Warehouse parts
  • Other
    Option
  • Mass(kg)
    12.5
  • Compatible Model
    SHC Type
  • Material
    Steel
  • 1 Box (10 Sheets)

Product Description

[Features]
· Among the largest welded-structure units.
· Ideal for managing large fixtures and large tools in the factory.

Specifications of SHC-S

  • Width (mm)
    540
  • Height (mm)
    120
  • Depth (mm)
    54
  • Product Type
    Warehouse parts
  • Other
    Option
  • Mass(kg)
    12.5
  • Compatible Model
    SHC Type
  • Material
    Steel
  • 1 Box (10 Sheets)
Part Number
SHC-S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 20,790.00

1 Pack(s)

10 Pieces Per Package

13 Day(s) or more 1 Box (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon