(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water Pump Plier, TDWP-250

Water Pump Plier, TDWP-250

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of TDWP-250

  • Maximum Opening(mm)
    42
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
  • Mass(g)
    400
  • Trusco Code
    253-4771
  • Application
    From various piping to general work.
  • Features
    A flathead screwdriver is attached to the handle part. It functions not only as a screwdriver, but is also convenient for opening lids of cans, for example.

Loading...

Part Number
TDWP-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,371.58

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
· The handle has a flathead screwdriver. Functions not only as a screwdriver but is also convenient for opening the lids of cans, etc.
· Jaw opening 5-level adjustment.
· The surface has a fine and glossy finish. Also with anti-rust treatment to help prevent rust.
[Applications]
· From various piping to general work.

Specifications of TDWP-250

  • Maximum Opening(mm)
    42
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
  • Mass(g)
    400
  • Trusco Code
    253-4771
  • Application
    From various piping to general work.
  • Features
    A flathead screwdriver is attached to the handle part. It functions not only as a screwdriver, but is also convenient for opening lids of cans, for example.

Loading...

Part Number
TDWP-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,371.58

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list