(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2" Paper Tube Cloth Adhesive Tape

2" Paper Tube Cloth Adhesive Tape

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of GCT-5050

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Adhesiveness
    4.9N/10mm
  • Tensile Strength
    (length × width) 62 / 96N / 10 mm
  • Tear strength(N)
    1.09
  • Threads per 1 Sq. Inch(Pcs.)
    (length × width) 46/17
  • Color Details
    Clear
  • Trusco Code
    219-5909
  • Mass(g)
    354
  • Features
    We have achieved 50 m winding, which was impossible with conventional 3 inch paper tubes. Because polyethylene is laminated, it is excellent in water resistance. You can write letters with an oil-based magic marker.
  • Material/base
    Polyethylene cloth
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
GCT-5050
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,058.16

20 Piece(s) 5 Day(s) or more 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Adhesiveness
    4.9N/10mm
  • Tensile Strength
    (length × width) 62 / 96N / 10 mm
  • Tear strength(N)
    1.09
  • Threads per 1 Sq. Inch(Pcs.)
    (length × width) 46/17
  • Color Details
    Clear
  • Trusco Code
    219-5909
  • Mass(g)
    354
  • Features
    We have achieved 50 m winding, which was impossible with conventional 3 inch paper tubes. Because polyethylene is laminated, it is excellent in water resistance. You can write letters with an oil-based magic marker.
  • Material/base
    Polyethylene cloth
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Achieves a 50 m winding, which was impossible with conventional 3 inch paper tubes.
· Has superior water resistance as the polyethylene is laminated.
· Text can be written with oil-based marker pens.

Specifications of GCT-5050

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Adhesiveness
    4.9N/10mm
  • Tensile Strength
    (length × width) 62 / 96N / 10 mm
  • Tear strength(N)
    1.09
  • Threads per 1 Sq. Inch(Pcs.)
    (length × width) 46/17
  • Color Details
    Clear
  • Trusco Code
    219-5909
  • Mass(g)
    354
  • Features
    We have achieved 50 m winding, which was impossible with conventional 3 inch paper tubes. Because polyethylene is laminated, it is excellent in water resistance. You can write letters with an oil-based magic marker.
  • Material/base
    Polyethylene cloth
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
GCT-5050
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,058.16

20 Piece(s) 5 Day(s) or more 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Product Specifications

Features

●Can write character with permanent markers.

Specification

●Q'ty Per Pack(roll):20
●Color:Clear
●W x L(mm x m):50 x 50
●Thickness(mm):0.16
●Viscosity: 4.9N/10mm(for stainless steel)
●Tensile Strength(vertical/horizontal): 62/96N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list